For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XEWOM - Adjustable direction screw-in fitting, angle 90°
Bill of material
XEWOM NW 16 HS
DES
Identifier
XEWOM NW 16 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Diameter OD
20 mm
G1
Thread G1
M 27 x 2
G2
Thread G2
M 30 x 2
I
Length I
16.0 mm
L4
Length L4
28.0 mm
L5
Length L5
39.0 mm
L7
Length L7
38.5 mm
SW
Width across flats SW
30 mm
S1
Width across flats S1
32 mm
OR
O-ring OR
23.5 x 3.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.